Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way angle seat valve, pneu. operated

Type 2100 / Article No. 290399

Technical attributes

Attributes
Typ
2100
Control function
closed by spring force
Paths/positions
2 ways / 2 position
Orifice size
20mm (3/4")
Seal material
PTFE
Material
stainless steel
Port connection
Weld end 23,0 x 1,5 according to DIN 11850 series 2, DIN 11866 series A, DIN EN 10357 series A
Actuator version
Element design actuator
Actuator size
Dm 70 mm
Interface at actuator
seat valve, SP10, actuator 70mm, thread 73 x 3
Interface
nipple thread M34 x 1,5 (standard DN 20)
connection of pilot air
pilot air ports push-in connectors external 6mm or 1/4"
Special feature
packed seal enclosed
suitable for use with foods, wetted materials are conform to EC Regulation 1935/2004 and to FDA according to Manufacturer Declaration
Technical attributes
Pressure (bar) (max)
25
Pilot pressure (min.)
4,8
Pilot pressure (max.)
10
Medium temperature (degree C) (min)
-10
Medium temperature (degree C) (max)
185
Ambient temperature (min)
-10
Ambient temperature (max)
60
KV value (M*3/H)
11
Opening time (msec) (max)
240
Closing time (msec) (max)
260

Downloads

Helpful tools & videos

Accessories & Spare part sets

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Spare part sets

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare part sets

Product specific information

Please enter the serial number stated on the type label:

My Comparison List