Various Components
Type SET5 / Article No. 285685
- Commodity Codes
- 84819000
Technical attributes
Name |
Value |
Unit |
---|---|---|
Typ | SET5 | |
Typ 2 | 3361 | |
Control function | without information | |
Paths/positions | 2 ways / 2 position | |
Orifice size | without body | |
Seal material | without seal or no explanation | |
Material | stainless steel | |
Actuator version | type-related prescribed | |
Actuator size | no option | |
Interface | no description | |
Ident number | 00285685 | |
Special feature | gasket and seal kit | |
suitable for use with foods, wetted materials are conform to EC Regulati on 1935/2004 |