Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Various Components

    Type SET5 / Article No. 252545

    Print
    Produkt-Foto Typ KOMP

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Commodity Codes
    84819000
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Typ SET5
    Typ 2 2101
    Control function without information
    Paths/positions 2 ways / 2 position
    Orifice size without body
    Seal material without seal or no explanation
    Material stainless steel
    Actuator version Element design actuator
    Actuator size Dm 90 mm
    Interface no description
    Ident number 00000000
    Special feature gasket and seal kit
    suitable for use with foods, wetted materials are conform to EC Regulati on 1935/2004
    Show full table Collapse table

    Downloads

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Find spare and wear parts 32 MB EN / EU

    My Comparison List