Type 3232 / Article No. 247380
- Commodity Codes
- 84819000
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Typ | 3232 | |
Paths/positions | 2 ways / 2 position | |
Switched position | 2-way | |
Orifice size | 80mm (3") | |
Seal material | without seal or no explanation | |
Material | without body or no explanation | |
Port connection | not applicable | |
Actuator | handwheel and jaw pad SS and hole for bolt | |
Special feature | Pressing piece for bayonet coupling |
Can be combined with
Applications & Tools
Downloads
Data Sheets
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Type 3232/3233 data sheet | manually operated diaphragm valve | 2 MB | EN / EU |
![]() |
Typ 3232/3233 Datenblatt | handbetätigtes Membranventil | 2 MB | DE / DE |
User Manuals
EU Declaration of Conformity
Flyers and Catalogues
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Product Overview Process and Control Valves | 31 MB | EN / EU |
![]() |
Diaphragm competence for hygienic applications | 1 MB | EN / EU |
Videos
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
How to replace Buerkert Diaphragms DN15-DN100 | 22 MB | EN / EU |
![]() |
Videoanleitung Buerkert Membranwechsel DN15-DN100 | 22 MB | DE / DE |