Plug sets
Type SET7 / Article No. 247030
- Commodity Codes
- 84819000
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Typ | SET7 | |
Typ 2 | 6213 | |
Generation | EV | |
Circuit function | O | |
Orifice size | 25mm (1") | |
Seal material | EPDM | |
Material | stainless steel | |
Coil size | type specific | |
Type of power | AC (with shading ring) | |
Ident number | 00247030 |