Wearing part set
Type SET3 / Article No. 237734
- Commodity Codes
- 84819000
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Typ | SET3 | |
Typ 2 | 6213 | |
Circuit function | O | |
Operator | EV | |
Orifice size | 25mm (1") | |
Seal material | FKM | |
Material | stainless steel | |
Coil size | 42 mm (K), 49 mm (8), 65(L) | |
Type of power | AC (with shading ring) | |
Power consumption | without coil | |
Ident number | 00237734 |