Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Set swivel plate process valve

Type SET6 / Article No. 233820

Technical attributes

Attributes
Typ
SET6
Typ 2
2000
Control function
without information
Paths/positions
2 ways / 2 position
Orifice size
65mm (2 1/2")
Seal material
PTFE
Material
gunmetal
Actuator version
type-related prescribed
Actuator size
no option
Interface
no description
Ident number
00233820
Special feature
valve set

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List