Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Set seals complete process valve

Type SET5 / Article No. 233588

Technical attributes

Attributes
Typ
SET5
Typ 2
2000
Control function
without information
Paths/positions
2 ways / 2 position
Orifice size
without body
Seal material
without seal or no explanation
Material
without body or no explanation
Actuator version
PA-actuator, VA-threaded bushing at connection of pilot air
Actuator size
Dm 50mm
Interface
no description
Ident number
00233588
Special feature
actuator spare parts
suitable for use with foods, wetted materials are conform to EC Regulati on 1935/2004

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List