Wearing part set
Type SET3 / Article No. 224328
- Commodity Codes
- 84819000
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Typ | SET3 | |
Typ 2 | 6281 | |
Circuit function | O | |
Operator | EV | |
Orifice size | 20mm (3/4") | |
Seal material | NBR | |
Material | without body or no explanation | |
Coil size | type specific | |
Type of power | rocker valve | |
Power consumption | without coil | |
Ident number | 00224328 |