Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-solenoid valve, servo coupled

Type 6213 / Article No. 20006119

Technical attributes

Attributes
Typ
6213
Generation
EV
Circuit function
2/2-ways; normally closed
Orifice size
13mm (1/2")
Seal material
FKM
Material
stainless steel
Port connection
G1/2 threaded port
Coil size
42 mm
Voltage
24 volts
Frequency
AC/DC
Power consumption
85 watt inrush, 8,5 watt hold
Special feature
internal high performance
with increased opening and closing force for gases and vacuum
Technical attributes
Pressure (bar) (max)
10
Medium temperature (degree C) (max)
120
Ambient temperature (max)
55
KV value (M*3/H)
3,600
Duty cycle (%)
100
Opening time (msec) (min)
50
Opening time (msec) (max)
100
Closing time (msec) (min)
200
Closing time (msec) (max)
400
Operating cycles
20

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List