Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-solenoid valve, servo coupled

Type 6213 / Article No. 20006118

Technical attributes

Attributes
Typ
6213
Generation
EV
Circuit function
2/2-ways; normally closed
Orifice size
20mm (3/4")
Seal material
NBR
Material
brass
Port connection
G 1 threaded port
Coil size
42 mm
Voltage
24 volts
Frequency
AC/DC
Power consumption
85 watt inrush, 8,5 watt hold
Special feature
internal high performance
with increased opening and closing force for gases and vacuum
label company sign RS Components GmbH and client order-number
Technical attributes
Pressure (bar) (max)
10
Medium temperature (degree C) (min)
-10
Medium temperature (degree C) (max)
80
Ambient temperature (min)
-10
Ambient temperature (max)
55
KV value (M*3/H)
8,300
Duty cycle (%)
100
Opening time (msec) (min)
200
Opening time (msec) (max)
400
Closing time (msec) (min)
700
Closing time (msec) (max)
1500
Operating cycles
20

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List