Coil sets
Type SET1 / Article No. 189256
- Commodity Codes
- 85059090
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Typ | SET1 | |
Typ 2 | AC10 | |
Coil size | 32 mm | |
Voltage | 230 volts | |
Frequency | 50 Hz | |
Power consumption | 7 watt | |
Ident number | 00189256 | |
Special feature | Coil material insulation class H |