Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Set control cone process valve

Type SET6 / Article No. 170316

Technical attributes

Attributes
Typ
SET6
Typ 2
2702
Control function
without information
Paths/positions
2 ways / 2 position
Orifice size
20mm (3/4")
Seal material
PTFE
Material
stainless steel
Actuator version
type-related prescribed
Actuator size
no option
Interface
nipple thread M34 x 1,5 (standard DN 20)
Ident number
00170316
Special feature
control cone set
suitable for use with foods, wetted materials are conform to EC Regulati on 1935/2004

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List