Coil sets
Type SET1 / Article No. 163247
- Commodity Codes
- 85059090
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Typ | SET1 | |
Typ 2 | AC07 | |
Coil size | 20 mm | |
Voltage | 230 volts | |
Frequency | 50-60 Hz | |
Power consumption | 4 watt | |
Ident number | 00163247 | |
Special feature | plug interface acc. form B (industrial form) | |
Coil material insulation class H |