Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Male connector DIN EN 175301-803 - form A

    Type 2509 / Article No. 151575

    Print
    Product Image Type 2509

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Plug connection 32mm cURus

    • Degree of protection IP 65
    • UL/UR approvals
    • Numerous variants

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The cable plug Type 2509 is used to connect devices and components, especially solenoid valves with plugpin assignment A according to ISO 4400. Type 2509 has UR approval as a component. The combination of the Burkert solenoid valves and the cable plug 2509 has UL approval. The combination of FM approved Burkert solenoid valves and the cable plug 2509 is suitable for Hazardous Locations, Division 2.


    Commodity Codes
    85369010
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Typ 2509
    Configuration standard acc. no configuration
    Cable diameter without indication
    Cable material no information
    Number of terminals 2 wires + ground
    Cable outlet upwards
    Voltage 0-250 volts
    Special feature Cable plug with silicone seal 2508-F1-00010917
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2509 data sheet | appliance socket according to DIN EN 175301-803 272 kB EN / EU
    DTS Typ 2509 Datenblatt | Gerätesteckdose gemäß DIN EN 175301-803 280 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 2509 | Cable plug | UL-Approval 788 kB EN

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 548 kB EN,FR,DE

    My Comparison List