Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way globe valve, pneum. operated

Type 2012 / Article No. 146335

Technical attributes

Attributes
Typ
2012
Control function
opened by spring force
Paths/positions
2 ways / 2 position
Orifice size
40mm (1 1/2")
Seal material
PTFE
Material
stainless steel
Port connection
Weld end 48,3 x 2,0 according to ISO 4200, DIN EN ISO 1127, DIN 11866 series B
Actuator version
PA-actuator, VA-threaded bushing at connection of pilot air
Actuator size
Dm 80mm
Interface
nipple thread M58 x 2 (standard DN 40)
connection of pilot air
thread G1/4, sleeve
Special feature
packed seal enclosed
EPS 18 ATEX 2 008 X / IECEx EPS 18.0007 X mech. Ex h IIC T4 Gb / Ex h IIIC T135°C Db
Technical attributes
Pressure (bar) (max)
25
Pilot pressure (min.)
2
Pilot pressure (max.)
7
Control pressure required (bar)
6,5
Medium temperature (degree C) (min)
-10
Medium temperature (degree C) (max)
185
Ambient temperature (min)
-10
Ambient temperature (max)
60
KV value (M*3/H)
31

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List