Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way globe valve, pneum. operated

Type 2012 / Article No. 146315

Technical attributes

Attributes
Typ
2012
Control function
closed by spring force
Paths/positions
2 ways / 2 position
Orifice size
32mm (1 1/4")
Seal material
PTFE
Material
stainless steel
Port connection
G1 1/4 threaded port
Actuator version
PA-actuator, VA-threaded bushing at connection of pilot air
Actuator size
Dm 63mm
Interface
nipple thread M50 x 2 (standard DN 32)
connection of pilot air
thread G1/4, sleeve
Special feature
mounted with V-ANTR
EPS 18 ATEX 2 008 X / IECEx EPS 18.0007 X mech. Ex h IIC T4 Gb / Ex h IIIC T135°C Db
Technical attributes
Pressure (bar) (max)
6
Pilot pressure (min.)
4,5
Pilot pressure (max.)
10
Medium temperature (degree C) (min)
-10
Medium temperature (degree C) (max)
185
Ambient temperature (min)
-10
Ambient temperature (max)
55
KV value (M*3/H)
20

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare and wear parts

Product specific information

Please enter the serial number stated on the type label:

My Comparison List