Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Sealing part set actuator PPS ANTG G

Type SET5 / Article No. 12127

Technical attributes

Attributes
Typ
SET5
Typ 2
2030
Control function
without information
Paths/positions
2 ways / 2 position
Orifice size
without body
Seal material
without seal or no explanation
Material
without body or no explanation
Actuator version
PPS-actuator, VA-threaded bushing at connection of pilot air
Actuator size
Dm 100mm
Interface
no description
Ident number
00012127

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List