Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Various Components

    Type SET5 / Article No. 12125

    Print
    Produkt-Foto Typ KOMP

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Commodity Codes
    84819000
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Typ SET5
    Typ 2 2030
    Control function without information
    Paths/positions 2 ways / 2 position
    Orifice size without body
    Seal material without seal or no explanation
    Material without body or no explanation
    Actuator version PA-actuator, VA-threaded bushing at connection of pilot air
    Actuator size Dm 100mm
    Interface no description
    Ident number 00012125
    Show full table Collapse table

    Downloads

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Find spare and wear parts 32 MB EN / EU

    My Comparison List