Various Components
Type SET5 / Article No. 11448
- Commodity Codes
- 84819000
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Typ | SET5 | |
Typ 2 | 2030 | |
Control function | without information | |
Paths/positions | 2 ways / 2 position | |
Orifice size | without body | |
Seal material | without seal or no explanation | |
Material | without body or no explanation | |
Actuator version | PA-actuator, VA-threaded bushing at connection of pilot air | |
Actuator size | Dm 80mm | |
Interface | no description | |
Ident number | 00011448 |