Valve- & plug sets
Type SET6 / Article No. 11209
- Commodity Codes
- 84819000
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Typ | SET6 | |
Typ 2 | 2000 | |
Control function | without information | |
Paths/positions | 2 ways / 2 position | |
Orifice size | 40mm (1 1/2") | |
Seal material | PTFE | |
Material | stainless steel | |
Actuator version | type-related prescribed | |
Actuator size | no option | |
Interface | no description | |
Ident number | 00011209 | |
Special feature | valve set | |
suitable for use with foods, wetted materials are conform to EC Regulati on 1935/2004 |