The heart of the control cabinet solutions – our valve islands
High-performance valve islands are an essential part of process automation.
The ready-to-mount control cabinet solution Type 8614 can be equipped with a valve island. A broad range of options ensures that the ideal valve island for a wide variety of needs is available to choose:
- Direct integration into the Siemens peripheral system: Full software integration into the Siemens process control system PCS7 (AirLINE valve island Type 8644, 8647).
- Fast diagnostics or feedback directly to the device and to the central controller: Clear text and symbol display above the pilot valve (AirLINE valve island Type 8647, 8652).
- Valves with hot swap support: Can be replaced during operation without shutting the installation down or affecting the neighbouring valves.
- Additional safety function: Check valves in bleed duct. These prevent valves from being accidentally enabled by pressure peaks in the bleed duct, thus eliminating media mixing.
- The AirLINE Quick base plate allows direct installation of the valve island in the control cabinet floor or wall..
Further information about our valve islands is available here.
AirLINE – the valve island optimised for process automation
- Safety-related shut-off of valves possible
- Easy diagnostics via LC display
- Process reliability through pneumatic functions
- Optimised for installation at the bottom of the control cabinet
- EX-Versions: ATEX / IECEx Zone 2, cURus Haz. Loc. CL I, II, III Div 2
Modular valve island for pneumatics
- Compact design
- Modular configuration
- Higher flexibility in control cabinet due to AirLINE Quick
- Simple exchange of valves (with option “P-shut-off” – also possible during operation)
AirLINE SP – electropneumatic automation system
- Direct connection to the I/O systems SIMATIC ET 200SP and SIMATIC ET 200SP HA
- Integration in Siemens PCS7 possible
- Combination of fieldbus, pilot valves and I/O modules
- Easy diagnostics by LC display
- Safety-related shut-off of valves possible
AirLINE SP electropneumatic automation system
- Direct connection to the I/O system WAGO I/O System 750
- Innovative fieldbus interface
- Combination of fieldbus, pilot valves and I/O modules
- Compact design and high flexibility
- High flow rates