Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /innovation-centre
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Pneumatic automation system in hygienic design body: Type 8614 System

Pneumatic automation system Type 8614

Print

Standardised solutions

Standardise your pneumatic process automation system: Select the right control cabinet solution for your system needs from a table of pre-defined control cabinet solutions. Pre-prepared order tables make ordering easier and you benefit from fast delivery times.

No installation is like the others. Different, optional units offer needed flexibility. This is why the ideal control cabinet is tailored to your needs. Of course, we are also available to provide advice and assistance if the right solution for you is not listed in the standard designs.

Pneumatic automation system Type 8614

Standard choices

Included
as standard

Customisation

Customisation to your
requirements (e.g. electronic
components such as I/O systems,
surge protection)

Mounting rail for additional
electronic components such as
I/O system, power supply unit, etc.

Breather drains for pressure equal-
isation and condensate discharge

Hygienic design housing in three
widths
(same installation height and depth):

With or without filter
regulator
with automatic
discharge

Optional assemblies can be
integrated:

Pressure
switch

Power
supply unit

HD wall
spacer

Four different Bürkert valve island-types in
sizes from 8 to 48 valve functions

All external components made of
stainless steel (e.g. cable glands,
pneumatic connectors)

Type 8644
Type 8647
Type 8640
Type 8652

The pre-defined control cabinet solutions differ in their series with the following versions:

  • Hygienic design bodies are available in three widths as standard (with the same build height and depth): 390 mm, 510 mm and 810 mm
  • Four different Bürkert valve island types in sizes from 8 to 48 valve functions
  • With or without integrated filter controller with automated discharge
  • Optimised units such as pressure monitors, power supply units, HD wall spacer brackets, etc. can be installed at any time

Included as standard:

  • Mounting rail for additional electronic components such as I/O system, power supply unit, etc.
  • All external components made of stainless steel (e.g. cable glands, pneumatic connectors)
  • Breather drains for pressure equalisation and condensate discharge

Increase your process reliability

Various functions increase equipment availability, providing longer production times and higher output:

  • P-channel shut-off (hot-swap function): Replace pilot valves during operation
  • Check valve in R+S channel: Integrating these into the base modules of the valve island allows bleeding errors to be prevented
  • Shipped with all required certificates

eShop

What’ll it be?
Order products and spare parts easily online: You can find the right products online using functions such as the product categories or search.

Benefit now from the numerous benefits our eShop offers!

 

See for yourself

Pneumatic control cabinet solutions for hygienic process environments

Pneumatic control cabinet solutions for hygienic process environments

Type 8614

  • Optimised cleaning result due to HD stainless steel housing (Hygienic Design) according to protection class IP65. Available in three widths, each with the same height and depth
  • Four different Bürkert valve island types available with 40 valve positions and 64 valve functions
  • Lower material requirements and installation costs due to process-oriented placement in hygiene-critical areas
  • Optional components such as pressure monitoring, power supply, wall spacer
  • High process reliability by P-shut-off, check valves (R+S) and safety shutdown
Product page

Makes choosing easier – the practical system catalogue

System catalogue Type 8614

Get more information

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

My Comparison List