Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type CUT-04 is not available anymore since 11/1/21.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type CUT-04 - T-CUT – Tubular modules for microfiltration and ultrafiltration

    Product Image Type CUT-04

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    With its T-CUT series of micro- and ultrafiltration tubular modules, CUT Membrane Technology offers a comprehensive product family of robust modules made from PVDF and PES, with very different membrane materials and cut offs. The membranes are applied on very high-quality backing material and distinguish themselves in particular by extended durability and long service life. Due to the high stability of the membrane and the possibility to clean this membrane with chemicals, T-CUT tubular modules are used very successfully in extreme applications, for instance such as the treatment of pickling baths. Further, T-CUT tubular modules have proven themselves in the metal-processing industry, for oil/water separation and the separation of biomass from water, just to name a few applications. We are glad to offer you customized modules, tailored to your specific separation task.

    • Robust and long lasting
    • Optimized membrane area
    • Suitable for high solid contents
    • Easy to clean (chemically and mechanically)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type CUT-04 | Tubular/pipe modules for micro and ultrafiltration 630.2 kB EN / EU
    MAN Quickstart Type CUT-04 | Tubular/pipe modules for micro andultrafiltration 407.6 kB EN / EU
    MAN Bedienungsanleitung Typ CUT-04 | Tubular-/Rohrmodule für die Mikro- und Ultrafiltration 621.3 kB DE / DE
    MAN Instrukcja obslugi Type CUT-04 | Type T-CUT - Moduly rurowedo mikro- i ultrafiltracji 707.2 kB PL / PL
    MAN Manuel d'utilisation Type CUT-04 | Modules tubulaires pour micro- et ultrafiltration 642.5 kB FR / FR
    MAN Quickstart Typ CUT-04 | Tubular-/Rohrmodule für die Mikro- und Ultrafiltration 409.2 kB DE / DE
    MAN Quickstart Type CUT-04 | Modules tubulaires pour micro- et ultrafiltration 414.9 kB FR / FR

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    My Comparison List