Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8189 - Level measurement device with guided radar - sanitary version

    Product Image Type 8189

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The Type 8189 is a level measurement device with interchangeable rod probe, designed for continuous level measurement. The unit is suitable for liquids, for industrial use in all areas of process technology. But the main application targets are in Food and Beverage (F&B) and pharmaceutical tanks to the new rod in stainless steel 1.4435 with Ra < 0.76 µm. For applications with corrosive liquids a PFA coated version is available. Even process conditions such as strong steam generation, density fluctuations or changes of the dielectric constant do not influence the accuracy of the measurement. Build-up or condensation on the probe or vessel wall does not influence the measurement result.

    • Universal level measurement device for liquids
    • Liquid interface measurement
    • Insensitive to dust and steam
    • 4... 20 mA/Hart, 2 wires
    • ATEX/IECEx certifications

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8189 data sheet | Level measurement device with guided radar - sanitary variant 934.1 kB EN / EU
    DTS Typ 8189 Datenblatt | Füllstandsmessgerät mit geführtem Radar - Aseptische Variante 948.1 kB DE / DE
    DTS Type 8189 fiche technique | Niveaumètre à radar guidé - variante aseptique 943.4 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessory Type 8136 8137 8138 8177 8185 8186 8188 8189 | Display module 4 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8189 | Level transmitter, PFA coated rod and cable probe 4.3 MB EN / EU
    MAN Operating Instructions Type 8189 | Level transmitter, polished rod probe 4.5 MB EN / EU
    MAN Supplement Type 8111 8112 8137 8138 8188 8189 | Vibrating level switch with extension tube 391 kB EN,FR,DE / EU
    MAN Supplement Type 8188 8189 | ATEX variant 1 MB EN / EU
    MAN Supplement Type 8188 8189 | IECEx variant 1.1 MB EN / EU
    MAN 取扱説明書 Typ 8189 | 線式ロッド測定プローブ 3.1 MB JA / JP
    MAN Bedienungsanleitung Typ 8189 | Füllstandtransmitter, polierte Stabmesssonde 4.5 MB DE / EU
    MAN Bedienungsanleitung Typ 8189 | Füllstandtransmitter,PFA-beschichtete Stab-/Seilmesssonde 4.3 MB DE / EU
    MAN Manual de usuario Tipo 8189 | Sensor de nivel con microondaguiada [PFA] 4.6 MB ES / EU
    MAN Manual de usuario Tipo 8189 | Sensor de nivel con microondaguiada [sonda pulida] 4.6 MB ES / EU
    MAN Manuel d'utilisation Type 8189 | Transmetteur de niveau, sonde à tige polie 4.5 MB FR / EU
    MAN Manuel d'utilisation Type 8189 | Transmetteur de niveau, sonde PFA tige ou sonde PFA câble 4.5 MB FR / EU
    MAN Suplemento Tipo 8188 8189 | Variante ATEX 988.7 kB ES / ES
    MAN Supplément type 8188 8189 | Variante ATEX 997.2 kB FR / FR
    MAN Zusatzanleitung Typ 8188 8189 | ATEX-Variante 1.1 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW BUERKERT DTM Collection 1.82 45.9 MB ML
    SOW BUERKERT DTM PC Tools 1.82 40.9 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 39.1 kB EN,FR,DE
    ABD MDec|Food 8189 FDA & USP class VI 236 kB EN,FR

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    My Comparison List