Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8072 is not available anymore.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8072 - Positive Displacement flowmeter with display

    Product Image Type 8072

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    This positive displacement flow sensor / switch with display is designed for use in slighly viscous fluid like glue, honey or oil and specially to switch a valve and to establish a monitoring system or an On/Off control loop. The switching points can be programmed with the 3-key keypad under the display or optionally from an external source over a 4-20 mA loop. The 8072 is proposed with On/Off output, or with external setpoints and/orprocess value outputs.

    • Indication, monitoring, transmitting and On/Off control in one device
    • Programmable outputs (transistor or relay)
    • Automatic-calibration: Teach-In
    • Communication - external setpoints and process value (4-20 mA)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8072 data sheet | Positive displacement flowmeter/threshold detector 318.8 kB EN / US
    DTS Type 8072 data sheet | Positive displacement flowmeter/threshold detector 767 kB EN / EU
    DTS Type S070 data sheet | Positive displacement sensor fittingfor continuous measurement 249 kB EN / EU
    DTS Tipo 8072 folha de dados | Indicador Digital de Vazão 594 kB PT / BR
    DTS Typ 8072 Datenblatt | Durchflussmessgerät/Schwellendetektormit Ovalrädern 751.9 kB DE / DE
    DTS Typ S070 Datenblatt | Sensor-Fitting mit Ovalrädern für Inline Durhflussmessung 674.9 kB DE / DE
    DTS Type 8072 fiche technique | Débitmètre/détecteur à seuils àroues ovales 745.1 kB FR / FR
    DTS Type S070 fiche technique | Raccord-capteur à roues ovales pour une mesure en continu 650.9 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type S070 | Positive displacement sensor-fitting 286.4 kB EN,FR,DE / EU

    My Comparison List