Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8055 is not available anymore since 7/31/22.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8055 - Electro-magnetic flowmeter with a flange

    Product Image Type 8055

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The flowmeter Type 8055, which consists of a sensor Type S055 (compact or remote variant) connected to the electronics assembly Type SE56 (without a display in the compact variant or with a display in the compact or remote variant), is designed for liquids with a minimum conductivity of 5 μS/cm. Combined with a dosing valve, the flowmeter Type 8055 can also be used for high-precision filling and dosing procedures.

    • Combination of sensor Type S055 and electronics assembly Type SE56
    • Continuous measurement or dosing
    • For water treatment and general purpose applications
    • Flow measurements for DN 25…DN 200

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8055 data sheet | full bore magmeter with flanges 1.1 MB EN / EU
    DTS Type SE56 data sheet | transmitter for electromagnetic-inductive flow sensor fittings 1.8 MB EN / EU
    DTS Typ 8055 Datenblatt | magnetisch-induktives Durchflussmessgerät mit Flansch 1.2 MB DE / DE
    DTS Typ SE56 Datenblatt | Transmitter für magnetisch-induktive Durchflusssensor-Fittings 1.9 MB DE / DE
    DTS Type 8055 fiche technique | Débitmètre électromagnétique, avec brides 1.1 MB FR / FR
    DTS Type SE56 fiche technique | Transmetteur pour raccords-capteurs de débit électromagnét. 1.8 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type SE56 | Flow transmitter with display 5.3 MB US
    MAN Operating Instructions Type SE56 | Flow transmitter with display 4.2 MB EN,FR,DE / EU
    MAN Operating Instructions Type SE56 | Flow transmitter withoutdisplay 1.9 MB EN,FR,DE / EU
    MAN Operating Instructions Type SE56 | Flow transmitter, basic version 2.7 MB EN,FR,DE / EU
    MAN Supplement Type SE56 | Serial communication 1.8 MB EN / EU
    MAN Manual de usuario Tipo 8056 | Caudalímetro magnético inductivo, conexiones 891.5 kB ES / ES

    My Comparison List