Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8045 - Magnetic inductive Insertion flowmeter

    Product Image Type 8045

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The electromagnetic flowmeter Type 8045 is made up of an electronic module including a backlit display, operating keys and a sensor consisting of PVDF or stainless steel material. It has been designed to measure a flow rate of neutral and slightly aggressive fluids with a conductivity of more than 20 µS/cm in DN 06…DN 400 pipes. The Type 8045 is equipped with a 4…20 mA output, a digital output (pulse output by default). Some variants are equipped with two relay outputs and one digital input. Two independent totalizers allow counting the flow rate. This flowmeter is available either with a G 2" connection with a PVDF sensor or, a G 2" or clamp connection with a stainless steel sensor which are designed for use with an Insertion fitting Type S020. The variant with a stainless steel sensor can be used in applications with higher pressures (PN 16) and higher temperatures (110 °C). The variant with Alloy C22 electrodes has been designed for applications with aggressive fluids (chemicals) and especially sea water applications.

    • Sensor without moving parts
    • Indicates both flow rate and volume
    • Simulation of all output signals
    • Clean in place (CIP), FDA-compliant materials
    • Variant with Alloy C22 electrodes

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8045 data sheet | Insertion electromagnetic flowmeter 1.2 MB EN / EU
    DTS Type S020 data sheet | Insertion fitting for flow or analytical measurement 1.7 MB EN / EU
    DTS Typ 8045 Datenblatt | magnetisch-induktives Insertion-Durchflussmessgerät 1.2 MB DE / DE
    DTS Typ S020 Datenblatt | Insertion-Fitting für Durchfluss-/Analysemessungen 1.7 MB DE / DE
    DTS Type 8045 fiche technique | Débitmètre Insertion électromagnétique 1.2 MB FR / FR
    DTS Type S020 fiche technique |Raccord Insertion pour les mesures de débit ou d'analyse 1.9 MB FR / FR
    DTS FICHA TÉCNICA | Tipo S020 | Racor Insertion para medicionesde caudal o analíticas 3.3 MB ES / ES

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8045 | Insertion electromagnetic flowmeter 3.3 MB EN / EU
    MAN Quickstart Type 8045 | Insertion electromagnetic flowmeter 1.9 MB EN / EU
    MAN Operating Instructions Type S020 | Insertion fitting 1.3 MB EN / EU
    MAN Service manual Type 8045 | Spare parts 83.8 kB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 8045 | Magnetisch-induktiver Insertion-Durchflussmesser 3.4 MB DE / EU
    MAN Manual de operação Tipo 8045 | Medidor de vazão magnético-indutivo de inserção 2.8 MB PT / BR
    MAN Manuel d'utilisation Type 8045 | Débitmétre électromagnétique à Insertion 3.2 MB FR / EU
    MAN Quickstart Typ 8045 | Magnetisch-induktiver Insertion-Durchflussmesser 1.9 MB DE / EU
    MAN Quickstart Type 8045 | Débitmétre électromagnétique à Insertion 1.9 MB FR / EU
    MAN 取扱説明書 タイプ 8045 | インサーション型電磁式流量計 2.8 MB JA / JP
    MAN 取扱説明書 タイプ S020 | ねじ接続の挿入 1.5 MB JA / JP
    MAN 타입 S020 | 사용 설명서 | 삽입형 피팅 1.4 MB KO / KR
    MAN Bedienungsanleitung Typ S020 | Insertion Fitting 1.5 MB DE / EU
    MAN Driftsinstruktion Typ S020 |Insertionsskruvförband 1.9 MB SV / ZMAN
    MAN Manual de usuario Tipo 8045 | Caudalímetro magnético inductivo 5.6 MB ES / ES
    MAN Manuel d'utilisation type S020 | Raccord à insertion 1.4 MB FR / EU
    MAN Snabbstart Typ 8045 |Magnetisk-induktiv flödesmätare, insertion 1.9 MB SV / ZMAN

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 35.2 kB EN,FR,DE
    ABD MDec|Food 8041/8045 Inox avec joint EPDM 231.8 kB EN,FR
    ABD MDec|Food FDA 8041 et 8045 sst & pvdf 234.4 kB EN,FR

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Electromagnetic Flowmeter Insertion Model. 617.6 kB EN / EU

    Videos

    Description
    Filesize
    Language / Country
    video 8045 - Instalacion y configuration basica ES 29.7 MB ES / ES

    My Comparison List