Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8031 - Paddle-wheel sensor for low-flow rates

    Product Image Type 8031

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The compact low-flow sensor Type 8031 with paddle-wheel and Hall sensor is specially designed for use in aggressive and solid-free liquids. The particular cost attractive measuring principle is based on a local flow velocity measurement. The sensor produces a flow proportional frequency signal which can easily be transmitted and processed. We recommend here particularly the connection to the Bürkert Universal transmitter Type 8025 (see separate data sheet).

    • Cost attractive solution for low-flow rates and solid-free liquids
    • Wetted parts made of ECTFE, sapphire, coated stainless steel, FKM or EPDM for use in aggressive liquids
    • 3-wire system with paddle-wheel and Hall sensor up to 80 °C, 6 bar
    • Frequency output proportional to the flow rate, PLC-compatible

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8031 data sheet | Inline flow sensor for low-flow measurement 437.4 kB EN / EU
    DTS Typ 8031 Datenblatt | Inline-Flügelradsensor für kleine Durchflussmengen 442.9 kB DE / DE
    DTS Type 8031 fiche technique | Capteur de débit pour la mesurede faibles débits 433.5 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8031 | Low flow sensor 161.7 kB EN,FR,DE / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.6 kB EN,FR,DE

    My Comparison List