Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8022 - Flow transmitter / Pulse divider

    Product Image Type 8022

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The electronic module Type 8022 operates either as a flow transmitter (only with pulse sensors "Low Power" variant Type 8020, 8030 (SE30+S030), SE30+S077) or as a pulse divider (with all sensor variants Type 8020, 8030 (SE30+S030), SE30+S077). The module operates the output of the sensors, displays the flow rate and outputs it in mA or as a pulse at the signal output. When used as a flow transmitter, the frequency signal of the sensor is converted into a 4…20 mA signal (2-wire operation). When used as a pulse divider, the input frequency is converted into an adjustable output frequency. Use of the operating unit enables switching between the two operating modes.

    • 2-wire operation (4…20 mA) / 3-wire operation (NPN/PNP)
    • Pluggable to flow sensors 8020, 8030 (SE30+S030), SE30+S077
    • Removable operating unit

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8022 data sheet | Flow transmitter/pulse divider 646.3 kB EN / EU
    DTS Typ 8022 Datenblatt | Durchflusstransmitter/Impulsteiler 657.5 kB DE / DE
    DTS Type 8022 fiche technique | Transmetteur de débit/diviseur d'impulsions 657.1 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8022 | Flow transmitter / Pulsedivider 3.7 MB EN / EU
    MAN Quickstart Type 8022 | Flow transmitter / pulse divider 327.3 kB EN / EU
    MAN Bedienungsanleitung Typ 8022 | Durchflusstransmitter / Impulsteiler 3.7 MB DE / EU
    MAN Quickstart Typ 8022 | Durchflusstransmitter / Impulsteiler 360 kB DE / EU
    MAN Quickstart Type 8022 | Transmetteur de débit / Diviseur d'impulsion 332.8 kB FR / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.8 kB EN,FR,DE

    My Comparison List