Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8012 - Flowmeter with paddle wheel for continuous flow measurement

    Product Image Type 8012

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The paddle wheel flow meter is available in magnetic or optical variant. The magnetic variant of the measuring instrument is especially designed for use with neutral, slightly aggressive, solid free liquids. The optical variant is exclusively intended for use with infrared transparent liquids. The Type 8012 consists of a fitting (Type S012) and an electronic module (Type SE12) which are srewed together. The Bürkert designed fitting system ensures simple installation into all pipes from DN 06…DN 65. The Type 8012 can also be integrated in customer-specific block systems. Depending on the electronics module variant, the Type 8012 is provided either with a pulse output or with a pulse output and a 4…20 mA current output. The pulse output, which can be transmitted and processed by a Bürkert remote transmitter/controller, generates a configurable frequency proportional to the flow rate or can be used as a switch output.

    • Economic integration in pipe systems without any additional pipelines
    • Optic or magnetic measuring principle
    • Outputs: one analogue output 4...20 mA and/or one transistor output (frequency or switch)
    • Outputs configurable (through interface on USB port with PC)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8012 data sheet | Inline paddle wheel flow sensor forcontinuous flow measurement 1.5 MB EN / EU
    DTS Typ 8012 Datenblatt | Inline-Flügelrad-Durchflusssensor 1.5 MB DE / DE
    DTS Type 8012 fiche technique |Débitmètre Inline à ailette pourmesure continue 1.5 MB FR / FR
    DTS 数据表 | 8012 型 | 适用于持续测量的涡轮式流量计 3.5 MB ZH / CN
    DTS 資料表 | 8012 型 | 適用於持續測量的渦輪式流量計 3.9 MB ZH / HK

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8012 | Inline flowmeter with paddle wheel 602.9 kB EN / EU
    MAN Bedienungsanleitung Typ 8012 | Inline-Durchflussmesser mit Flügelrad 613 kB DE / EU
    MAN Manual de usuario Tipo 8012 | Sensor de flujo de rueda de aletas Inline 719.7 kB ES / ES
    MAN Manuel d'utilisation Type 8012 | Débitmètre Inline à ailette 612.6 kB FR / EU

    Software

    Description
    Filesize
    Language / Country
    SOW 8012 Configuration B.02 13.3 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.9 kB EN,FR,DE
    ABD MDec|Food sst version 122.3 kB EN,FR

    My Comparison List