Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8010 is not available anymore since 1/1/23.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8010 - Inline Paddle Wheel Flow Switch

    Product Image Type 8010

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The Inline flow switch Type 8010 is specially designed for use in pure and water resembling fluids, free from air bubbles and magnetizable particles, to monitor minimum/ maximum values of flow. The switch is made up of a sensor-fitting (Type S010) and a transmitter (Type SE10), quickly and easily connected together by a Quarter-Turn. This device indicates the presence of a flow in the pipe by switching the Reed contact contained in the transmitter. The switching points min./max. for rising and falling velocities can be set with a screw within a defined range. Two transmitter variants are available: -Normally open (NO): The flow switches on the contact. - Normally closed (NC): The flow switches off the contact. These S010 sensor-fittings with different process connections are available in two versions: - with a short blade “Range 1” fitted for the fittings DN 15 to DN 40 - with a long blade “Range 2” fitted for the fittings DN 32 to DN 50.

    • Economic integration in pipe systems without any additional piping
    • Magnetic measuring principle
    • Mechanical adjustment of setpoint

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8010 data sheet | Inline paddle wheel flow switch 1.2 MB EN / EU
    DTS Typ 8010 Datenblatt | Inline-Flügelrad-Durchflussschalter 1.2 MB DE / DE
    DTS Type 8010 fiche technique | Détecteur de débit Inline à ailette 1.2 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8010 | Inline Paddle Wheel FlowSwitch 1.4 MB EN,FR,DE / EU
    MAN Manual de usuario Tipo 8010 | Interruptor de flujo de ruedade aletas Inlineo 387.8 kB ES / ES

    My Comparison List