Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 3361 - Electromotive 2 way globe control valve

    Product Image Type 3361

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The innovative process controller Bürkert valve Type 3361 is the solution when it comes to demanding control tasks and operating conditions. The electromotive actuator with ball screw positions the control cone with highest precision. A unique feature is its high positioning speed up to 6 mm/s that reacts almost delay-free to process signals and that can be varied according to customer demands. Pressure fluctuations or surges in the medium are not transferred to the valve position. Each flow optimised valve body can be equipped with up to 5 different valve seats for a precise adaptation according to customer needs. If necessary, the safety position can be approached by an optional energy storage in case of power failure. Actuator and valve are adapted perfectly to each other with closed design and robust surface. This ensures the hygienic requirements of fast and residue-free cleaning. Harsh environmental conditions are no problem for the Type 3361 because of the protection class IP65/IP67 and its high impact and vibration resistance. Unrivalled service life and tightness is guaranteed by the proven self-adjusting packing gland with exchangeable V-seals. The fieldbus-compatible Type 3361 provides many helpful functions for process monitoring, valve diagnostics and predictive maintenance and therefore offers the decisive advantage of a modern process automation.

    • Highly precise, dynamic closed-loop control
    • Several Kv values per port size due to removable valve seats
    • Weather, impact and vibration resistant design
    • Easy to clean thanks to the hygienically designed surface
    • Position controller and process controller available

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 3361 data sheet | Electromotive 2 way globe control valve 2.3 MB EN / EU
    DTS Typ 3361 Datenblatt | Elektromotorisches 2-Wege-Geradsitz-Regelventil 2.3 MB DE / DE
    DTS 数据表 | 3361 型 | 电动两通截止型控制阀 4.3 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 3360 3361 | Electromotive control valve 9.3 MB EN / EU
    MAN Quickstart Type 3360 3361 | Electromotive control valve 7.5 MB EN,FR,DE / EU
    MAN Software Manual | büS/EDIP 609.5 kB EN / EU
    MAN Software manual Type 3360 3361 3363 3364 3365 | Electromotive control valves 1.8 MB EN / EU
    MAN Software manual Type 3360 3361 3363 3364 3365 | Electromotive control valves 1.8 MB EN / EU
    MAN Software manual | Central configuration management 1.1 MB EN / EU
    MAN Software manual | Type 8920 Bürkert Communicator 948 kB EN / EU
    MAN Additional manual Type 332x 336x | Electromotive valve withATEX and IECEx approval 580 kB EN / EU
    MAN Service manual Type 3360 3361 | Electromotive control valve 2.4 MB EN / EU
    MAN Software Manual | CANopen Network Configuration 759.6 kB EN / EU
    MAN Software manual Type ME31 | Using the display 504.4 kB EN / EU
    MAN ソフトウェアマニュアル タイプ 8920 | Bürkert BürkertコミュニケーターBürkert装置の通信用ソフトウェア 1.3 MB JA / JP
    MAN 取扱説明書 – ソフトウェア | Bürkert装置の中央構 747 kB JA / JP
    MAN Bedienungsanleitung Typ 3360 3361 | Elektromotorisches Regelventil 8.8 MB DE / DE
    MAN Instrukcja obsługi Oprogramowanie | Centralne zarządzanie konfiguracją urządzeń 795.9 kB PL / PL
    MAN Instrukcja obsługi Oprogramowanie | Typ 8920 Oprogramowaniekomunikacyjne do urządzeń 2 MB PL / PL
    MAN Manual do software | büS/EDIP 3.6 MB PT / BR
    MAN Manuel d'utilisation Type 3360 3361 | Vanne de régulation électromotorisée 9.4 MB FR / FR
    MAN Manuel du logiciel Type 3360 3361 3363 3364 3365 | vannes de régulation électromotorisées 1.8 MB FR / FR
    MAN Manuel du logiciel | Gestion centrale de la configuration 1 MB FR / FR
    MAN Manuel du logiciel | Type 8920 Bürkert Communicator 955 kB FR / FR
    MAN Software-Anleitung Typ 3360 3361 3363 3364 3365 | Elektromotorisches Regelventil 1.7 MB DE / DE
    MAN Software-Anleitung | Typ 8920 Bürkert Communicator 943.9 kB DE / DE
    MAN Software-Anleitung | Zentrale Konfigurationsverwaltung 1 MB DE / DE
    MAN Software-Anleitung | büS/EDIP 628.3 kB DE / DE
    MAN buS/EDIPのための配線ガイド 654.4 kB JA / JP
    MAN サービスマニュアル |タイプ3360、3361、AE3360、AE3361電動制御バルブ 6.1 MB JA / JP
    MAN Instrukcja obsługi – Oprogramowanie Typ 336x | Opis oprogramowania dla elektromechanicznyc 1.4 MB PL / PL
    MAN Manual de instrucciones Tipo 3360 3361 | Válvula motorizada 6.9 MB ES / ES
    MAN Manual de servicio tipo 3360 3361 | Válvula motorizada 3.7 MB ES / ES
    MAN Manual del software Tipo 336x | válvulas motorizadas 1.7 MB ES / ES
    MAN Manuel de service Type 3360 3361 | Vanne de régulation électromotorisée 2.5 MB FR / FR
    MAN Manuel du logiciel Type ME31 | Utilisation de l'affichage 519.5 kB FR / FR
    MAN Manuel supplémentaire Type 332x 336x | Vanne avec mode de protection ATEX et IECEx 602.2 kB FR / FR
    MAN Quickstart Tipos 3360, 3361 |Válvula motorizada 3.3 MB ES / ES
    MAN Serviceanleitung Typ 3360 3361 | Elektromotorisches Regelventil 2.4 MB DE / DE
    MAN Software-Anleitung Typ ME31 | Display-Bedienung 504.1 kB DE / DE
    MAN Software-Anleitung | CANopen Netzwerkkonfiguration 824.1 kB DE / DE
    MAN Szybkie wprowadzenie Typ 3360, 3361, AE3360, AE3361 | Elektromechaniczny zawór regulacyjny 3.5 MB PL / PL
    MAN Szybkie wprowadzenie Typ 3360, 3361, AE3360, AE3361 | Elektromotoryczny zawór regulacyjny 2.8 MB PL / PL
    MAN Zusatzanleitung Typ 332x 336x| Elektromotorisches Regelventil mit ATEX-, IECEx-Zulassung 580.2 kB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 7.0.4 547.2 MB ML
    SOW Device Description Files A.05 3.8 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 51.2 kB EN,FR,DE
    ABD MDec|Food Declaration 2000ff 230.7 kB EN,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD ProdCert|Resistance|Ecolab|AG2 880.4 kB EN
    ABD ProdCert|Resistance|Ecolab|AG3 880.2 kB EN
    ABD EtherNet/IP | 11650 | 3320 166.8 kB EN
    ABD PROFINET | Z11865 | 3360 91.8 kB EN
    ABD ProdCert|Resistance|Ecolab|AG2 483 kB DE
    ABD ProdCert|Resistance|Ecolab|AG3 483 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    3.3 MB EN / EU
    MISC The platform for intelligent networking: EDIP 4.1 MB EN / GB

    My Comparison List