Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 3003 - Electrical Rotary Actuator - On/Off and control

    Product Image Type 3003

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The electrical rotary actuator Type 3003 is a compact and powerful actuator system with a long service life. Materials and components have been chosen for a maintenance-free operation even in aggressive environments and ensure low thermal loading on the actuator. The modular design offers many additional features to be added to the basic device such as extra limit switches, potentiometers and emergency power. With the control actuator version the input signals as well as the output signals (eg. 4...20 mA, 0...20 mA, 0...10 V) can be programmed. Heating resistors and torque limiters are standard features. The housing is made of flame resistant material classified according to UL 94 V0.

    • Direct mounting on quarter-turn valves (ball and butterfly valves)
    • Manual override in standard
    • Adjustable limit switches
    • Multi-voltage

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 3003 data sheet | PS - electromotive operated rotary actuator 1 MB EN / EU
    DTS Type 3003 data sheet | electromotive operated rotary actuator 1.2 MB EN / EU
    DTS Typ 3003 Datenblatt | PS - elektromotorisch betätigten Drehantrieb 1 MB DE / DE
    DTS Typ 3003 Datenblatt | elektromotorisch betätigten Drehantrieb 1.2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instruction Typ 3003 PS CONTROL 1.1 MB EN / EU
    MAN Operating Instruction Typ 3003 PS ON-OFF 1.2 MB EN / EU
    MAN Operating Instruction AXMART V3 4.3 MB EN,FR / EU
    MAN Operating Instructions Type 3003 | Electrical rotary open/close actuator 3.4 MB EN,FR,DE,ES / EU
    MAN Bedienungsanleitung Typ 3003 PS CONTROL 1.1 MB DE / DE
    MAN Bedienungsanleitung Typ 3003 PS ON-OFF 1.3 MB DE / DE
    MAN Manuel d'utilisation Type 3003 PS CONTROL 1.1 MB FR / FR
    MAN Manuel d'utilisation Type 3003 PS ON-OFF 1.2 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 39.8 kB EN,FR,DE

    My Comparison List