Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 0117 - 2/2 way Plunger-Solenoid Valve with separating diaphragm

    Product Image Type 0117

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Type 117 is a normally-closed direct-actingplunger-type solenoid valve with PTFE-coated diaphragm. The diaphragm isolates the fluidfrom the solenoid system. When deenergized (in circuit function A)the valve is closed by spring action. When energized, the solenoid armature is drawn in 2/2 way, G 1/8, UNF 1/4-28 FluidControl Systems against a spring to open the valve. The solenoid epoxy encapsulation efficiently dissipates the heat generated by the coil.

    • Compact design
    • Low electrical power consumption
    • Short response times
    • Hermetically sealing isolating diaphragm
    • Non-metallic valve internals

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 0117 data sheet | compact plunger-solenoid valve 630.1 kB EN / EU
    DTS Typ 0117 Datenblatt | kompaktes Hubanker-Magnetventil 644.4 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 531.3 kB EN,FR,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    My Comparison List