Share via email
Some fields are missing
send eMail

2/2-way-servo solenoid valve

Type 6240 / Article No. 20030771

  • Energy saving technology possible

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 6,00 mm (1/4 inch) | 0,00 bar - 10,00 bar (10,00 bar) | Stainless steel | Flanged | 230,00 V - 230,00 V | EPDM (Ethylene-propylene-diene rubber) | -30,00 °C - 120,00 °C | Valve complete