2/2-way-solenoid valve; servo assisted
Type 6281 / Article No. 20030704
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 13,00 mm (1/2 inch) | 0,20 bar - 16,00 bar | Brass | System-internal | 12,00 V - 12,00 V | EPDM (Ethylene-propylene-diene rubber) | -30,00 °C - 90,00 °C | without fluidic body