2/2-way-solenoid valve
Type 6027 / Article No. 20023758
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 4,00 mm (5/32 inch) | -1,00 bar - 10,00 bar (10,00 bar) | Stainless steel | Inner thread - NPT1/4 | 24,00 V - 24,00 V | FKM (Fluor rubber) | -10,00 °C - 140,00 °C | Valve complete