2/2-way-solenoid valve
Type 6027 / Article No. 20021477
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 4,00 mm (5/32 inch) | 0,00 bar - 6,00 bar (6,00 bar) | Brass | Inner thread - G3/8 | 12,00 V - 12,00 V | NBR (Nitrile rubber) | -20,00 °C - 80,00 °C | Valve complete