Share via email
Some fields are missing
send eMail

2/2-way-solenoid valve

Type 6027 / Article No. 20016845

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 6,00 mm (1/4 inch) | 0,00 bar - 3,00 bar (3,00 bar) | Stainless steel | Inner thread - NPT1/2 | 24,00 V - 24,00 V | PTFE (Polytetrafluorethylene) | -10,00 °C - 140,00 °C | Valve complete