3/2-way-solenoid valve; direct acting
Type 0355 / Article No. 20016334
Technical attributes
3/2 - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | 1,00 mm (1/32 inch) | 0,00 bar - 90,00 bar (70,00 bar) | Stainless steel | Inner thread - G1/4 | 24,00 V - 24,00 V | PEEK (Polyetheretherketone) | -40,00 °C - 180,00 °C | Valve complete