2/2-way-solenoid valve
Type 6027 / Article No. 20012783
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 8,00 mm (5/16 inch) | 0,00 bar - 1,50 bar (1,50 bar) | Brass | Inner thread - NPT1/2 | 24,00 V - 24,00 V | PTFE (Polytetrafluorethylene) | -40,00 °C - 140,00 °C | Valve complete