2/2-way-solenoid valve; direct acting
Type 0256 / Article No. 20011864
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 4,00 mm (5/32 inch) | 0,00 bar - 12,00 bar | Brass | Inner thread - G1/4 | 120,00 V - 120,00 V | FKM (Fluor rubber) | -10,00 °C - 130,00 °C | Valve complete