2/2-way-solenoid valve
Type 6027 / Article No. 20011122
Technical attributes
2/2 - B - normally open - inlet port 1 (P/NO) | 1,50 mm (1/16 inch) | 0,00 bar - 50,00 bar (60,00 bar) | Stainless steel | Inner thread - G1/4 | 24,00 V - 24,00 V | PTFE (Polytetrafluorethylene) | -40,00 °C - 180,00 °C | Valve complete