2/2-way-solenoid valve
Type 6027 / Article No. 20011152
Technical attributes
2/2 - B - normally open - inlet port 1 (P/NO) | 4,50 mm (11/64 inch) | 0,00 bar - 8,00 bar (8,00 bar) | Stainless steel | Flanged | 24,00 V - 24,00 V | FKM (Fluor rubber) | -10,00 °C - 140,00 °C | Valve complete