2/2-way-solenoid valve
Type 6027 / Article No. 20011146
Technical attributes
2/2 - B - normally open - inlet port 1 (P/NO) | 4,00 mm (5/32 inch) | 0,00 bar - 10,00 bar (10,00 bar) | Brass | Inner thread - G1/4 | 24,00 V - 24,00 V | FKM (Fluor rubber) | -10,00 °C - 140,00 °C | Valve complete