Share via email
Some fields are missing
send eMail

2/2-way-solenoid valve, servo assisted

Type 6213 / Article No. 20010178

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 10,00 mm (3/8 inch) | 0,50 bar - 10,00 bar | Brass | Inner thread - NPT1/4 | 120,00 V - 120,00 V | EPDM (Ethylene-propylene-diene rubber) | -30,00 °C - 90,00 °C | Valve complete

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List