4/2-Wege-Pneumatikventil
Type 5420 / Article No. 350417
Technical attributes
4/2 - G - normally open - inlet port 1 (P) connected with outlet port 2 (B), o utlet port 4 (A) connected with exhaust port 3 (R) | 3,00 mm | Inner thread | Aluminium | 24,00 V - 24,00 V | 2,50 bar - 10,00 bar | -10,00 °C - 60,00 °C | 150,00 l/min | Wire cable