2/2-way-solenoid valve
Type 6027 / Article No. 20005935
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 12,00 mm (7/16 inch) | 0,00 bar - 0,30 bar (0,30 bar) | Stainless steel | Inner thread - NPT1/2 | 230,00 V - 230,00 V | EPDM (Ethylene-propylene-diene rubber) | -30,00 °C - 120,00 °C | Valve complete