2/2-way-proportional valve
Type 2871 / Article No. 352851
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | direct-acting | 1,60 mm | FKM (Fluor rubber) | Stainless steel | Inner thread - G | 24,00 V - 24,00 V | -1,00 bar - 6,00 bar | -10,00 °C - 90,00 °C